How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.15 in | AD: | 6.53 |
| T: | 1.25 | J: | 7 in |
| I: | 4.84 in | D: | 3.25 |
| BE1: | 0.5 in | AE1: | 0.6 |
| B: | 8.12 | V: | 2.756 in |
| C: | 8.88 in | Center Distance (in): | 3 in |
| AK: | 8.5 | AE2: | 0.36 |
| AG: | 7.5 | RQ: | 5.63 in |
| G: | 2 | F: | 4 |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 |
Technical Specifications
| Model Code: | HMQ830 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Series Code: | GR |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output RPM: | 43 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180 | Input HP @ 1750 RPM: | 2.251 |
| Bore Code: | 20 | Ratio Range: | 40:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2477 in/lbs |

