How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | AE1: | 0.6 |
| AD: | 6.53 | RQ: | 5.63 in |
| D: | 3.25 | BE1: | 0.5 in |
| BD: | 9 | LQ1: | 6.15 in |
| B: | 8.12 | AE2: | 0.36 |
| J: | 7 in | AK: | 8.5 |
| BF: | 0.53 | C: | 8.88 in |
| V: | 2.756 in | T: | 1.5 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| AG: | 7.5 | G: | 2 |
| I: | 4.84 in |
Technical Specifications
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Series Code: | GR | Input HP @ 1750 RPM: | 1.915 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.00 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ830 |
| Motor Frame Size: | 180 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2490 in/lbs |

