How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | C: | 8.88 in |
| RQ: | 5.63 in | AD: | 6.53 |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | LQ1: | 6.15 in |
| B: | 8.12 | G: | 2 |
| AG: | 7.5 | AJ: | 7.25 |
| F: | 4 | Center Distance (in): | 3 in |
| AE1: | 0.6 | AE2: | 0.36 |
| J: | 7 in | BD: | 9 |
| D: | 3.25 | I: | 4.84 in |
| T: | 1.688 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ830 |
| Assembly: | HMQ-H1 | Ratio Range: | 50:1 |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Output RPM: | 35 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 180 | Series Code: | GR |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.915 | Center Distance (in): | 3.00 |
| Output Key: | 3/8 X 3.00 | Output Torque Rating (in-lb): | 2490 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

