How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 2.756 in |
| I: | 4.84 in | BD: | 6.5 |
| J: | 7 in | G: | 2 |
| AE1: | 0.6 | AE2: | 0.36 |
| Center Distance (in): | 3 in | RQ: | 5.32 in |
| LQ: | 5.95 in | F: | 4 |
| AD: | 6.53 | D: | 3.25 |
| AK: | 4.5 | BF: | 0.41 |
| B: | 8.12 | T: | 1.625 |
| BE: | 0.38 in | AG: | 7.5 |
| C: | 8.88 in |
Technical Specifications
| Model Code: | HMQ830 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 140 |
| Output Shaft Direction: | H1 | Center Distance (in): | 3.00 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Input RPM: | 1,750 | Output RPM: | 29 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.637 |
| Output Diameter (in): | 1.625 in | Input Style: | C-Face Quill |
| Bore Code: | 26 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2413 in/lbs |

