How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.95 in | AG: | 7.5 |
| AD: | 6.53 | G: | 2 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| J: | 7 in | AJ: | 5.88 |
| B: | 8.12 | T: | 1.688 |
| RQ: | 5.32 in | AE1: | 0.6 |
| C: | 8.88 in | AK: | 4.5 |
| AE2: | 0.36 | BF: | 0.41 |
| BE: | 0.38 in | D: | 3.25 |
| V: | 2.756 in | F: | 4 |
| BD: | 6.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Assembly: | HMQ-H1 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 29 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Model Code: | HMQ830 |
| Output Shaft Direction: | H1 | Center Distance (in): | 3.00 |
| Gear Type: | Worm | Bore Code: | 27 |
| Input HP @ 1750 RPM: | 1.637 | Output Diameter (in): | 1.688 in |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2574 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Torque Rating (in-lb): | 2413 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

