How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | F: | 4 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AE1: | 0.6 |
| G: | 2 | BF: | 0.53 |
| V: | 2.756 in | I: | 4.84 in |
| AD: | 6.53 | LQ1: | 6.15 in |
| AJ: | 7.25 | AG: | 7.5 |
| BD: | 9 | AE2: | 0.36 |
| RQ: | 5.63 in | J: | 7 in |
| T: | 1.188 | B: | 8.12 |
| D: | 3.25 |
Technical Specifications
| Output Diameter (in): | 1.188 in | Ratio Range: | 60:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 180 |
| Output RPM: | 29 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ830 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.00 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.637 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/4 X 2.50 |
| Input Bore (C Face): | 1.125 | Bore Code: | 19 |
| Output Shaft Assembly Code: | H1 | Ratio: | 60:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2413 in/lbs |

