How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | I: | 4.84 in |
| AE2: | 0.36 | BF: | 0.53 |
| F: | 4 | AK: | 8.5 |
| D: | 3.25 | LQ1: | 6.15 in |
| G: | 2 | B: | 8.12 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| V: | 2.756 in | J: | 7 in |
| BD: | 9 | T: | 1.438 |
| RQ: | 5.63 in | BE1: | 0.5 in |
| AD: | 6.53 | AJ: | 7.25 |
| C: | 8.88 in |
Technical Specifications
| Center Distance (in): | 3.00 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Model Code: | HMQ830 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 1.637 |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Ratio: | 60:1 | Output Diameter (in): | 1.438 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180 | Reducer: | Worm - Right Angle |
| Output RPM: | 29 | Input RPM: | 1,750 |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2413 in/lbs |

