How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AD: | 6.53 |
| AE2: | 0.36 | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| V: | 2.756 in | B: | 8.12 |
| I: | 4.84 in | AJ: | 7.25 |
| C: | 8.88 in | D: | 3.25 |
| J: | 7 in | LQ1: | 6.15 in |
| AG: | 7.5 | T: | 1.75 |
| Center Distance (in): | 3 in | F: | 4 |
| RQ: | 5.63 in | G: | 2 |
| AE1: | 0.6 |
Technical Specifications
| Bore Code: | 28 | Model Code: | HMQ830 |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Output RPM: | 29 | Thrust Rating - output shaft: | 2574 |
| Output Key: | 3/8 X 3.00 | Series Code: | GR |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | H1 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 3.00 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 1.637 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2413 in/lbs |

