How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | V: | 2.756 in |
| G: | 2 | LQ1: | 6.15 in |
| RQ: | 5.63 in | AJ: | 7.25 |
| F: | 4 | C: | 8.88 in |
| T: | 1.938 | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.36 | AG: | 7.5 |
| BF: | 0.53 | I: | 4.84 in |
| Center Distance (in): | 3 in | J: | 7 in |
| B: | 8.12 | AD: | 6.53 |
| D: | 3.25 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 29 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | H1 | Model Code: | HMQ830 |
| Thrust Rating - output shaft: | 2574 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.637 |
| Ratio: | 60:1 | Output Shaft Assembly Code: | H1 |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Center Distance (in): | 3.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 2413 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

