How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AJ: | 7.25 |
| F: | 4 | G: | 2 |
| B: | 8.12 | Center Distance (in): | 3 in |
| AG: | 7.5 | LQ1: | 6.15 in |
| BE1: | 0.5 in | C: | 8.88 in |
| BF: | 0.53 | D: | 3.25 |
| AK: | 8.5 | BD: | 9 |
| AE2: | 0.36 | AD: | 6.53 |
| V: | 2.756 in | J: | 7 in |
| AE1: | 0.6 | T: | 1.188 |
| RQ: | 5.63 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Model Code: | HMQ830 | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 1944 | Output Diameter (in): | 1.188 in |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | HMQ-H1 |
| Series Code: | GR | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 6.879 |
| Ratio: | 7.5:1 | Bore Code: | 19 |
| Center Distance (in): | 3.00 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180 | Output Torque Rating (in-lb): | 1734 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

