How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AD: | 6.53 |
| V: | 2.756 in | AG: | 7.5 |
| B: | 8.12 | T: | 1.625 |
| I: | 4.84 in | AK: | 8.5 |
| G: | 2 | BD: | 9 |
| LQ1: | 6.15 in | AJ: | 7.25 |
| C: | 8.88 in | F: | 4 |
| RQ: | 5.63 in | Center Distance (in): | 3 in |
| J: | 7 in | BE1: | 0.5 in |
| AE1: | 0.6 | D: | 3.25 |
| AE2: | 0.36 |
Technical Specifications
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.879 |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Bore Code: | 26 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Model Code: | HMQ830 | Service Factor: | 1 |
| Ratio: | 7.5:1 | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.00 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Thrust Rating - output shaft: | 1944 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | H1 |
| Series Code: | GR | Output Torque Rating (in-lb): | 1734 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

