How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | D: | 3.25 |
| G: | 2 | AK: | 8.5 |
| RQ: | 5.63 in | V: | 2.756 in |
| J: | 7 in | AE2: | 0.36 |
| BE1: | 0.5 in | AJ: | 7.25 |
| I: | 4.84 in | F: | 4 |
| AE1: | 0.6 | BD: | 9 |
| C: | 8.88 in | BF: | 0.53 |
| T: | 1.688 | AD: | 6.53 |
| Center Distance (in): | 3 in | LQ1: | 6.15 in |
| B: | 8.12 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Thrust Rating - output shaft: | 1944 |
| Series Code: | GR | Ratio: | 7.5:1 |
| Bore Code: | 27 | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Output RPM: | 233 |
| Model Code: | HMQ830 | Center Distance (in): | 3.00 |
| Input HP @ 1750 RPM: | 6.879 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1734 in/lbs |

