How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | AJ: | 7.25 |
| V: | 2.756 in | BE1: | 0.5 in |
| AG: | 7.5 | BD: | 9 |
| G: | 2 | AE1: | 0.6 |
| AD: | 6.53 | BF: | 0.53 |
| C: | 8.88 in | F: | 4 |
| AK: | 8.5 | AE2: | 0.36 |
| Center Distance (in): | 3 in | LQ1: | 6.15 in |
| J: | 7 in | RQ: | 5.63 in |
| I: | 4.84 in | D: | 3.25 |
| T: | 1.75 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ830 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1944 |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Bore Code: | 28 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 6.879 | Output Diameter (in): | 1.75 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Output RPM: | 233 | Center Distance (in): | 3.00 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | GR |
| Assembly: | HMQ-H1 | Output Torque Rating (in-lb): | 1734 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

