How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AD: | 6.53 |
| D: | 3.25 | V: | 2.756 in |
| T: | 1.625 | BD: | 6.5 |
| RQ: | 5.32 in | AG: | 7.5 |
| AK: | 4.5 | B: | 8.12 |
| AJ: | 5.88 | BF: | 0.41 |
| J: | 7 in | I: | 4.84 in |
| AE1: | 0.6 | AE2: | 0.36 |
| C: | 8.88 in | LQ: | 5.95 in |
| BE: | 0.38 in | F: | 4 |
| G: | 2 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Ratio Range: | 80:1 |
| Motor Frame Size: | 140 | Output Shaft Direction: | H1 |
| Ratio: | 80:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.00 |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | HMQ830 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Input Style: | C-Face Quill | Output RPM: | 21 |
| Output Diameter (in): | 1.625 in | Series Code: | GR |
| Input HP @ 1750 RPM: | 0.895 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

