How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | AJ: | 7.25 |
| V: | 2.756 in | AD: | 6.53 |
| AG: | 7.5 | AE1: | 0.6 |
| C: | 8.88 in | T: | 1.188 |
| BE1: | 0.5 in | J: | 7 in |
| LQ1: | 6.15 in | F: | 4 |
| AK: | 8.5 | BF: | 0.53 |
| D: | 3.25 | RQ: | 5.63 in |
| G: | 2 | Center Distance (in): | 3 in |
| BD: | 9 | AE2: | 0.36 |
| I: | 4.84 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Output RPM: | 21 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | H1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 180 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Ratio: | 80:1 | Output Diameter (in): | 1.188 in |
| Series Code: | GR | Model Code: | HMQ830 |
| Input HP @ 1750 RPM: | 0.895 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Center Distance (in): | 3.00 | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

