How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | B: | 8.12 |
| AJ: | 7.25 | T: | 1.438 |
| AD: | 6.53 | V: | 2.756 in |
| F: | 4 | BE1: | 0.5 in |
| BF: | 0.53 | AK: | 8.5 |
| LQ1: | 6.15 in | Center Distance (in): | 3 in |
| BD: | 9 | AG: | 7.5 |
| G: | 2 | AE1: | 0.6 |
| J: | 7 in | RQ: | 5.63 in |
| C: | 8.88 in | AE2: | 0.36 |
| D: | 3.25 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio: | 80:1 |
| Output RPM: | 21 | Bore Code: | 23 |
| Model Code: | HMQ830 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.00 | Output Diameter (in): | 1.438 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 0.895 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-H1 |
| Ratio Range: | 80:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

