How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.36 |
| J: | 7 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | V: | 2.756 in |
| F: | 4 | LQ1: | 6.15 in |
| G: | 2 | RQ: | 5.63 in |
| AE1: | 0.6 | AK: | 8.5 |
| D: | 3.25 | C: | 8.88 in |
| AJ: | 7.25 | T: | 1.5 |
| BD: | 9 | AG: | 7.5 |
| AD: | 6.53 | I: | 4.84 in |
| B: | 8.12 |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Series Code: | GR | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.00 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 0.895 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 21 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | H1 |
| Model Code: | HMQ830 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1684 in/lbs |

