How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | B: | 4 |
| TAP Depth: | 0.5 in | U: | 0.5 in |
| I: | 2.12 in | J: | 3.25 in |
| O: | 2 in | T: | 0.625 |
| L: | 4.03 in | H-Tap size: | 5/16 - 18 in |
| N: | 4 | G: | 1 |
| M: | 1.81 | C: | 4.66 in |
| Center Distance (in): | 1.33 in | A: | 2.88 |
| F: | 2 | D: | 1.72 |
Technical Specifications
| Input Diameter (in): | 0.5 in | Shaft Seal Material: | Nitrile |
| Series Code: | Raider | Output Shaft Direction: | Left |
| Ratio: | 5:1 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Assembly: | U-L |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Output Key: | 3/16 X 1.31 | Input HP @ 1750 RPM: | 1.28 |
| No. of Gear Reductions: | Single | Model Code: | 133U |
| Output Diameter (in): | 0.625 in | Output Shaft Assembly Code: | L |
| Input RPM: | 1,750 | Input Keyway: | 1/8 X 1.38 in |
| Center Distance (in): | 1.33 | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 811 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 210 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb |

