How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | A: | 2.88 |
| H-Tap size: | 5/16 - 18 in | L: | 4.03 in |
| F: | 2 | C: | 4.66 in |
| O: | 2 in | Center Distance (in): | 1.33 in |
| N: | 4 | U: | 0.5 in |
| B: | 4 | J: | 3.25 in |
| I: | 2.12 in | G: | 1 |
| TAP Depth: | 0.5 in | T: | 0.625 |
| D: | 1.72 | M: | 1.81 |
Technical Specifications
| Assembly: | U-R | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 1.28 |
| Input Diameter (in): | 0.5 in | Input RPM: | 1,750 |
| Output Shaft Direction: | Right | Center Distance (in): | 1.33 |
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Series Code: | Raider | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Model Code: | 133U |
| Service Factor: | 1 | Output Key: | 3/16 X 1.31 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Nitrile |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | R |
| Output RPM: | 350 | Input Keyway: | 1/8 X 1.38 in |
| Thrust Rating - output shaft: | 811 | Output Torque Rating (in-lb): | 210 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |

