How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | L: | 4.03 in |
| A: | 2.88 | H-Tap size: | 5/16 - 18 in |
| J: | 3.25 in | D: | 1.72 |
| C: | 4.66 in | G: | 1 |
| B: | 4 | O: | 2 in |
| I: | 2.12 in | TAP Depth: | 0.5 in |
| F: | 2 | M: | 1.81 |
| Center Distance (in): | 1.33 in | T: | 0.625 |
| N: | 4 | K: | 1.63 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | Left |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Nitrile | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.77 |
| Output Diameter (in): | 0.625 in | Model Code: | 133U |
| No. of Gear Reductions: | Single | Center Distance (in): | 1.33 |
| Ratio: | 10:1 | Input Diameter (in): | 0.5 in |
| Input Style: | Solid Shaft | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Series Code: | Raider |
| Input Keyway: | 1/8 X 1.38 in | Output Shaft Assembly Code: | L |
| Assembly: | U-L | Output Key: | 3/16 X 1.31 |
| Thrust Rating - output shaft: | 1001 | Output Torque Rating (in-lb): | 246 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Shaft: | Solid Shaft |

