How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | T: | 0.625 |
| B: | 4 | M: | 1.81 |
| U: | 0.5 in | J: | 3.25 in |
| G: | 1 | A: | 2.88 |
| TAP Depth: | 0.5 in | O: | 2 in |
| D: | 1.72 | F: | 2 |
| L: | 4.03 in | I: | 2.12 in |
| H-Tap size: | 5/16 - 18 in | N: | 4 |
| Center Distance (in): | 1.33 in | C: | 4.66 in |
Technical Specifications
| Ratio: | 10:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Shaft Seal Material: | Nitrile | Input Diameter (in): | 0.5 in |
| Input HP @ 1750 RPM: | 0.77 | Model Code: | 133U |
| Output Diameter (in): | 0.625 in | Output RPM: | 175 |
| Ratio Range: | 10:1 | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Center Distance (in): | 1.33 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.31 |
| Input Keyway: | 1/8 X 1.38 in | Output Shaft Assembly Code: | R |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Assembly: | U-R | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1001 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 246 in/lbs |

