How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4 | D: | 1.72 |
| C: | 4.66 in | T: | 0.625 |
| O: | 2 in | H-Tap size: | 5/16 - 18 in |
| M: | 1.81 | L: | 4.03 in |
| N: | 4 | Center Distance (in): | 1.33 in |
| G: | 1 | K: | 1.63 in |
| F: | 2 | I: | 2.12 in |
| TAP Depth: | 0.5 in | U: | 0.5 in |
| A: | 2.88 | J: | 3.25 in |
Technical Specifications
| Output Key: | 3/16 X 1.31 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Input Diameter (in): | 0.5 in | Output Diameter (in): | 0.625 in |
| Ratio: | 20:1 | Service Factor: | 1 |
| Center Distance (in): | 1.33 | Input RPM: | 1,750 |
| Model Code: | 133U | Output Shaft Direction: | Left |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Input Keyway: | 1/8 X 1.38 in | Output Shaft Assembly Code: | L |
| Assembly: | U-L | Input HP @ 1750 RPM: | 0.46 |
| Ratio Range: | 20:1 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Nitrile | Series Code: | Raider |
| Thrust Rating - output shaft: | 1241 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Torque Rating (in-lb): | 270 in/lbs |

