How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.88 | O: | 2 in |
| F: | 2 | G: | 1 |
| I: | 2.12 in | B: | 4 |
| J: | 3.25 in | Center Distance (in): | 1.33 in |
| T: | 0.625 | C: | 4.66 in |
| H-Tap size: | 5/16 - 18 in | L: | 4.03 in |
| K: | 1.63 in | U: | 0.5 in |
| O*: | 2 in | D: | 1.72 |
| N: | 4 | M: | 1.81 |
| TAP Depth: | 0.5 in |
Technical Specifications
| Output Key: | 3/16 X 1.31 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.46 | Model Code: | 133U |
| Shaft Seal Material: | Nitrile | Ratio Range: | 20:1 |
| Output Shaft Direction: | Double | Input Style: | Solid Shaft |
| Series Code: | Raider | Assembly: | U-LR |
| Output RPM: | 87.5 | Input Diameter (in): | 0.5 in |
| Service Factor: | 1 | Center Distance (in): | 1.33 |
| Input Keyway: | 1/8 X 1.38 in | Product Type: | Worm Speed Reducer |
| Ratio: | 20:1 | Output Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1241 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 270 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb |

