How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | H-Tap size: | 5/16 - 18 in |
| K: | 1.63 in | L: | 4.03 in |
| M: | 1.81 | O: | 2 in |
| TAP Depth: | 0.5 in | F: | 2 |
| Center Distance (in): | 1.33 in | A: | 2.88 |
| I: | 2.12 in | J: | 3.25 in |
| N: | 4 | U: | 0.5 in |
| C: | 4.66 in | D: | 1.72 |
| T: | 0.625 | B: | 4 |
Technical Specifications
| Output Key: | 3/16 X 1.31 | Input Keyway: | 1/8 X 1.38 in |
| Output Shaft Assembly Code: | R | Input HP @ 1750 RPM: | 0.46 |
| Output Shaft Direction: | Right | Input Style: | Solid Shaft |
| Output Diameter (in): | 0.625 in | Center Distance (in): | 1.33 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Diameter (in): | 0.5 in |
| Model Code: | 133U | Assembly: | U-R |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Service Factor: | 1 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Shaft Seal Material: | Nitrile | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 1241 | Overhung Load Rating (Output Shaft(lb)): | 458 lb |
| Output Torque Rating (in-lb): | 270 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

