How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2 in | A: | 2.88 |
| Center Distance (in): | 1.33 in | G: | 1 |
| U: | 0.5 in | C: | 4.66 in |
| I: | 2.12 in | N: | 4 |
| D: | 1.72 | H-Tap size: | 5/16 - 18 in |
| F: | 2 | T: | 0.625 |
| TAP Depth: | 0.5 in | K: | 1.63 in |
| L: | 4.03 in | B: | 4 |
| J: | 3.25 in | M: | 1.81 |
Technical Specifications
| Output Shaft Direction: | Left | Output Diameter (in): | 0.625 in |
| Assembly: | U-L | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Output RPM: | 43.7 |
| Input Style: | Solid Shaft | Model Code: | 133U |
| Input HP @ 1750 RPM: | 0.26 | Product Type: | Worm Speed Reducer |
| Service Factor: | 1 | Output Key: | 3/16 X 1.31 |
| Center Distance (in): | 1.33 | Series Code: | Raider |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Nitrile |
| Input Diameter (in): | 0.5 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway: | 1/8 X 1.38 in |
| Thrust Rating - output shaft: | 1399 | Output Torque Rating (in-lb): | 270 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

