How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.03 in | Center Distance (in): | 1.33 in |
| TAP Depth: | 0.5 in | F: | 2 |
| G: | 1 | N: | 4 |
| D: | 1.72 | H-Tap size: | 5/16 - 18 in |
| M: | 1.81 | A: | 2.88 |
| K: | 1.63 in | T: | 0.625 |
| U: | 0.5 in | J: | 3.25 in |
| I: | 2.12 in | C: | 4.66 in |
| O: | 2 in | B: | 4 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Assembly: | U-L | Input HP @ 1750 RPM: | 0.22 |
| Center Distance (in): | 1.33 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/8 X 1.38 in | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Output Shaft Direction: | Left |
| Input Style: | Solid Shaft | Product Type: | Worm Speed Reducer |
| Ratio: | 50:1 | Model Code: | 133U |
| Series Code: | Raider | Shaft Seal Material: | Nitrile |
| Input Diameter (in): | 0.5 in | Input RPM: | 1,750 |
| Output RPM: | 35 | Output Key: | 3/16 X 1.31 |
| Thrust Rating - output shaft: | 1399 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 256 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb |

