How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | TAP Depth: | 0.5 in |
| Center Distance (in): | 1.33 in | A: | 2.88 |
| K: | 1.63 in | N: | 4 |
| L: | 4.03 in | I: | 2.12 in |
| C: | 4.66 in | F: | 2 |
| G: | 1 | T: | 0.625 |
| J: | 3.25 in | H-Tap size: | 5/16 - 18 in |
| U: | 0.5 in | M: | 1.81 |
| O: | 2 in | B: | 4 |
Technical Specifications
| Shaft Seal Material: | Nitrile | Ratio: | 50:1 |
| Output RPM: | 35 | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.5 in | Service Factor: | 1 |
| Output Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 3/16 X 1.31 |
| Output Shaft Assembly Code: | R | Assembly: | U-R |
| Input Keyway: | 1/8 X 1.38 in | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Series Code: | Raider |
| Output Shaft Direction: | Right | Model Code: | 133U |
| Center Distance (in): | 1.33 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.22 |
| Thrust Rating - output shaft: | 1399 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 256 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 458 lb |

