How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.69 | D: | 1.91 |
| J: | 4.19 in | I: | 2.75 in |
| G: | 1.38 | K: | 2.09 in |
| Center Distance (in): | 1.54 in | L: | 4.69 in |
| N: | 4.31 | H-Tap size: | 5/16 - 18 in |
| C: | 5.38 in | TAP Depth: | 0.5 in |
| U: | 0.625 in | T: | 0.75 |
| O: | 1.78 in | A: | 3.69 |
| O*: | 1.78 in | B: | 5.13 |
| F: | 2.75 |
Technical Specifications
| Assembly: | U-LR | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.25 | Input Diameter (in): | 0.625 in |
| Ratio: | 5:1 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 1.66 |
| Output Shaft Direction: | Double | Output Shaft Assembly Code: | D |
| Center Distance (in): | 1.54 | Shaft Seal Material: | Nitrile |
| Output Diameter (in): | 0.750 in | Model Code: | 154U |
| Series Code: | Raider | Ratio Range: | 5:1 |
| Input Keyway: | 3/16 X 0.94 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 350 |
| Thrust Rating - output shaft: | 806 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 276 in/lbs |

