How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | B: | 5.13 |
| H-Tap size: | 5/16 - 18 in | J: | 4.19 in |
| TAP Depth: | 0.5 in | M: | 1.69 |
| O*: | 1.78 in | F: | 2.75 |
| I: | 2.75 in | D: | 1.91 |
| L: | 4.69 in | Center Distance (in): | 1.54 in |
| G: | 1.38 | N: | 4.31 |
| T: | 0.75 | O: | 1.78 in |
| C: | 5.38 in | K: | 2.09 in |
| A: | 3.69 |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 175 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 0.94 in |
| Output Diameter (in): | 0.750 in | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Double | Series Code: | Raider |
| Input RPM: | 1,750 | Assembly: | U-LR |
| Center Distance (in): | 1.54 | Shaft Seal Material: | Nitrile |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.25 | Model Code: | 154U |
| Input HP @ 1750 RPM: | 1.06 | Output Shaft Assembly Code: | D |
| Ratio: | 10:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 1001 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Housing Material: | Cast Iron |

