How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | F: | 2.75 |
| C: | 5.38 in | N: | 4.31 |
| H-Tap size: | 5/16 - 18 in | A: | 3.69 |
| T: | 0.75 | G: | 1.38 |
| B: | 5.13 | I: | 2.75 in |
| L: | 4.69 in | TAP Depth: | 0.5 in |
| O: | 1.78 in | D: | 1.91 |
| K: | 2.09 in | Center Distance (in): | 1.54 in |
| U: | 0.625 in | M: | 1.69 |
Technical Specifications
| Product Type: | Worm Speed Reducer | Shaft Seal Material: | Nitrile |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.750 in | Input Keyway: | 3/16 X 0.94 in |
| Output Key: | 3/16 X 1.25 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Model Code: | 154U |
| Output Shaft Direction: | Right | Series Code: | Raider |
| Ratio Range: | 10:1 | Input Style: | Solid Shaft |
| Center Distance (in): | 1.54 | Input HP @ 1750 RPM: | 1.06 |
| Output RPM: | 175 | Assembly: | U-R |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Thrust Rating - output shaft: | 1001 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 339 in/lbs |

