How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.91 | C: | 5.38 in |
| B: | 5.13 | H-Tap size: | 5/16 - 18 in |
| G: | 1.38 | F: | 2.75 |
| Center Distance (in): | 1.54 in | O*: | 1.78 in |
| M: | 1.69 | U: | 0.625 in |
| L: | 4.69 in | N: | 4.31 |
| T: | 0.75 | I: | 2.75 in |
| A: | 3.69 | O: | 1.78 in |
| K: | 2.09 in | TAP Depth: | 0.5 in |
| J: | 4.19 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.81 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | Double | Input Keyway: | 3/16 X 0.94 in |
| Gear Type: | Worm | Output Diameter (in): | 0.750 in |
| Ratio Range: | 15:1 | Output RPM: | 116.6 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 1.25 |
| Assembly: | U-LR | Output Shaft Assembly Code: | D |
| Model Code: | 154U | Service Factor: | 1 |
| Shaft Seal Material: | Nitrile | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.54 |
| Product Type: | Worm Speed Reducer | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 1146 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 365 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Housing Material: | Cast Iron |

