How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.91 | Center Distance (in): | 1.54 in |
| T: | 0.75 | J: | 4.19 in |
| G: | 1.38 | N: | 4.31 |
| U: | 0.625 in | K: | 2.09 in |
| TAP Depth: | 0.5 in | I: | 2.75 in |
| B: | 5.13 | L: | 4.69 in |
| F: | 2.75 | M: | 1.69 |
| C: | 5.38 in | O: | 1.78 in |
| A: | 3.69 | H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Output Key: | 3/16 X 1.25 | Ratio: | 15:1 |
| Output Diameter (in): | 0.750 in | Center Distance (in): | 1.54 |
| Shaft Seal Material: | Nitrile | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 0.94 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.81 | Model Code: | 154U |
| Output RPM: | 116.6 | Ratio Range: | 15:1 |
| Input Style: | Solid Shaft | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Right | Output Shaft Assembly Code: | R |
| Series Code: | Raider | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Assembly: | U-R |
| Thrust Rating - output shaft: | 1146 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 365 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 388 lb |

