How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.38 in | L: | 4.69 in |
| Center Distance (in): | 1.54 in | A: | 3.69 |
| T: | 0.75 | O: | 1.78 in |
| G: | 1.38 | H-Tap size: | 5/16 - 18 in |
| J: | 4.19 in | N: | 4.31 |
| I: | 2.75 in | D: | 1.91 |
| K: | 2.09 in | B: | 5.13 |
| F: | 2.75 | M: | 1.69 |
| TAP Depth: | 0.5 in | U: | 0.625 in |
Technical Specifications
| Output Key: | 3/16 X 1.25 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Output Diameter (in): | 0.750 in |
| Series Code: | Raider | Model Code: | 154U |
| Output RPM: | 35 | Center Distance (in): | 1.54 |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Nitrile | Input HP @ 1750 RPM: | 0.31 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Assembly: | U-R |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 0.94 in |
| Output Shaft Direction: | Right | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 1399 | Overhung Load Rating (Output Shaft(lb)): | 388 lb |
| Output Torque Rating (in-lb): | 355 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

