How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | H-Tap size: | 5/16 - 18 in |
| K: | 2.09 in | I: | 2.75 in |
| B: | 4.81 | J: | 4.19 in |
| N: | 4.31 | T: | 0.875 |
| U: | 0.625 in | TAP Depth: | 0.61 in |
| Center Distance (in): | 1.75 in | O*: | 1.88 in |
| O: | 1.88 in | C: | 5.75 in |
| F: | 2.75 | G: | 1.38 |
| L: | 4.68 in | M: | 1.81 |
| A: | 3.38 |
Technical Specifications
| Output Diameter (in): | 0.875 in | Output Shaft Direction: | Double |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Nitrile |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.45 |
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Code: | Raider |
| Product Type: | Worm Speed Reducer | Assembly: | U-LR |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Output RPM: | 350 | Output Key: | 3/16 X 1.38 |
| Center Distance (in): | 1.75 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Model Code: | 175U |
| Thrust Rating - output shaft: | 868 | Overhung Load Rating (Output Shaft(lb)): | 663 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 405 in/lbs |
| Housing Material: | Cast Iron |

