How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.88 in | G: | 1.38 |
| Center Distance (in): | 1.75 in | B: | 4.81 |
| K: | 2.09 in | H-Tap size: | 5/16 - 18 in |
| C: | 5.75 in | M: | 1.81 |
| U: | 0.625 in | J: | 4.19 in |
| N: | 4.31 | F: | 2.75 |
| A: | 3.38 | T: | 0.875 |
| L: | 4.68 in | D: | 2.06 |
| I: | 2.75 in | TAP Depth: | 0.61 in |
Technical Specifications
| Model Code: | 175U | Ratio: | 5:1 |
| Output Key: | 3/16 X 1.38 | Service Factor: | 1 |
| Output Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Ratio Range: | 5:1 |
| Output RPM: | 350 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Nitrile | Input Diameter (in): | 0.625 in |
| Assembly: | U-R | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | R |
| Series Code: | Raider | Output Shaft Direction: | Right |
| Input HP @ 1750 RPM: | 2.45 | Product Type: | Worm Speed Reducer |
| Thrust Rating - output shaft: | 868 | Overhung Load Rating (Output Shaft(lb)): | 663 lb |
| Output Torque Rating (in-lb): | 405 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |

