How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.31 | Center Distance (in): | 1.75 in |
| J: | 4.19 in | C: | 5.75 in |
| U: | 0.625 in | F: | 2.75 |
| I: | 2.75 in | TAP Depth: | 0.61 in |
| K: | 2.09 in | L: | 4.68 in |
| T: | 0.875 | G: | 1.38 |
| D: | 2.06 | B: | 4.81 |
| M: | 1.81 | A: | 3.38 |
| O: | 1.88 in | H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Nitrile | Ratio Range: | 10:1 |
| Output RPM: | 175 | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Output Diameter (in): | 0.875 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.52 |
| Product Type: | Worm Speed Reducer | Ratio: | 10:1 |
| Assembly: | U-R | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Output Key: | 3/16 X 1.38 | Input Keyway: | 3/16 X 1.50 in |
| Model Code: | 175U | Series Code: | Raider |
| Center Distance (in): | 1.75 | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 1098 | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 493 in/lbs |
| Housing Material: | Cast Iron |

