How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.06 | I: | 2.75 in |
| U: | 0.625 in | T: | 0.875 |
| A: | 3.38 | L: | 4.68 in |
| TAP Depth: | 0.61 in | M: | 1.81 |
| G: | 1.38 | B: | 4.81 |
| O*: | 1.88 in | Center Distance (in): | 1.75 in |
| O: | 1.88 in | H-Tap size: | 5/16 - 18 in |
| J: | 4.19 in | F: | 2.75 |
| K: | 2.09 in | N: | 4.31 |
| C: | 5.75 in |
Technical Specifications
| Output Diameter (in): | 0.875 in | Input Diameter (in): | 0.625 in |
| Input Style: | Solid Shaft | Assembly: | U-LR |
| Output Key: | 3/16 X 1.38 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.14 |
| Service Factor: | 1 | Output RPM: | 116.6 |
| Output Shaft Assembly Code: | D | Model Code: | 175U |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.75 |
| Ratio Range: | 15:1 | Series Code: | Raider |
| Output Shaft Direction: | Double | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Nitrile |
| Ratio: | 15:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1253 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Output Torque Rating (in-lb): | 531 in/lbs |
| Housing Material: | Cast Iron |

