How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 1.88 in | J: | 4.19 in |
| A: | 3.38 | I: | 2.75 in |
| G: | 1.38 | K: | 2.09 in |
| H-Tap size: | 5/16 - 18 in | T: | 0.875 |
| TAP Depth: | 0.61 in | Center Distance (in): | 1.75 in |
| C: | 5.75 in | F: | 2.75 |
| N: | 4.31 | D: | 2.06 |
| B: | 4.81 | M: | 1.81 |
| L: | 4.68 in | U: | 0.625 in |
Technical Specifications
| Shaft Seal Material: | Nitrile | Service Factor: | 1 |
| Ratio: | 20:1 | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Series Code: | Raider | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | Left | Product Type: | Worm Speed Reducer |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.9 | Output Key: | 3/16 X 1.38 |
| Output RPM: | 87.5 | Model Code: | 175U |
| No. of Gear Reductions: | Single | Assembly: | U-L |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 1358 | Output Torque Rating (in-lb): | 544 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |

