How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | M: | 1.81 |
| I: | 2.75 in | B: | 4.81 |
| Center Distance (in): | 1.75 in | G: | 1.38 |
| H-Tap size: | 5/16 - 18 in | F: | 2.75 |
| D: | 2.06 | L: | 4.68 in |
| TAP Depth: | 0.61 in | T: | 0.875 |
| J: | 4.19 in | O: | 1.88 in |
| N: | 4.31 | C: | 5.75 in |
| K: | 2.09 in | A: | 3.38 |
Technical Specifications
| Output Shaft Assembly Code: | L | Center Distance (in): | 1.75 |
| Output Key: | 3/16 X 1.38 | No. of Gear Reductions: | Single |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | U-L |
| Ratio: | 40:1 | Input Keyway: | 3/16 X 1.50 in |
| Model Code: | 175U | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Output Diameter (in): | 0.875 in | Output RPM: | 43.7 |
| Series Code: | Raider | Output Shaft Direction: | Left |
| Shaft Seal Material: | Nitrile | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 0.52 | Input Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1399 | Output Torque Rating (in-lb): | 543 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Shaft: | Solid Shaft |

