How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.75 in | J: | 4.19 in |
| G: | 1.38 | F: | 2.75 |
| O*: | 1.88 in | TAP Depth: | 0.61 in |
| D: | 2.06 | T: | 0.875 |
| N: | 4.31 | Center Distance (in): | 1.75 in |
| C: | 5.75 in | H-Tap size: | 5/16 - 18 in |
| B: | 4.81 | L: | 4.68 in |
| K: | 2.09 in | O: | 1.88 in |
| M: | 1.81 | U: | 0.625 in |
| A: | 3.38 |
Technical Specifications
| Output Key: | 3/16 X 1.38 | Product Type: | Worm Speed Reducer |
| Assembly: | U-LR | Input HP @ 1750 RPM: | 0.41 |
| Output Shaft Direction: | Double | Service Factor: | 1 |
| Output RPM: | 35 | Output Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | D | Series Code: | Raider |
| Model Code: | 175U | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Nitrile |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Input Style: | Solid Shaft | Ratio Range: | 50:1 |
| Thrust Rating - output shaft: | 1399 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 520 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 740 lb |

