How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.75 in | B: | 4.81 |
| H-Tap size: | 5/16 - 18 in | K: | 2.09 in |
| N: | 4.31 | F: | 2.75 |
| T: | 0.875 | D: | 2.06 |
| U: | 0.625 in | O: | 1.88 in |
| TAP Depth: | 0.61 in | I: | 2.75 in |
| Center Distance (in): | 1.75 in | M: | 1.81 |
| J: | 4.19 in | L: | 4.68 in |
| A: | 3.38 | G: | 1.38 |
Technical Specifications
| Ratio: | 50:1 | Output RPM: | 35 |
| Shaft Seal Material: | Nitrile | Input RPM: | 1,750 |
| Center Distance (in): | 1.75 | Service Factor: | 1 |
| Assembly: | U-R | Output Shaft Assembly Code: | R |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.41 |
| Series Code: | Raider | Output Key: | 3/16 X 1.38 |
| Input Style: | Solid Shaft | Ratio Range: | 50:1 |
| Output Diameter (in): | 0.875 in | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | Right | Model Code: | 175U |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Product Type: | Worm Speed Reducer |
| Thrust Rating - output shaft: | 1399 | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Torque Rating (in-lb): | 520 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

