How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | L: | 4.68 in |
| T: | 0.875 | O*: | 1.88 in |
| N: | 4.31 | M: | 1.81 |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| K: | 2.09 in | B: | 4.81 |
| F: | 2.75 | O: | 1.88 in |
| J: | 4.19 in | H-Tap size: | 5/16 - 18 in |
| U: | 0.625 in | A: | 3.38 |
| TAP Depth: | 0.61 in | I: | 2.75 in |
| D: | 2.06 |
Technical Specifications
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output RPM: | 29.1 |
| Ratio Range: | 60:1 | Product Type: | Worm Speed Reducer |
| Assembly: | U-LR | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Nitrile | Input HP @ 1750 RPM: | 0.35 |
| Gear Type: | Worm | Series Code: | Raider |
| Input Style: | Solid Shaft | Model Code: | 175U |
| Output Diameter (in): | 0.875 in | Output Shaft Direction: | Double |
| Ratio: | 60:1 | Service Factor: | 1 |
| Output Key: | 3/16 X 1.38 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Thrust Rating - output shaft: | 1399 | Output Torque Rating (in-lb): | 490 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 740 lb |
| Output Shaft: | Solid Shaft |

