How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.94 | H-Tap size: | 3/8 - 16 in |
| C: | 6.94 in | F: | 2.88 |
| TAP Depth: | 0.6 in | I: | 3.56 in |
| G: | 1.44 | N: | 5.08 |
| K: | 2.5 in | O: | 2.37 in |
| J: | 5 in | U: | 0.75 in |
| T: | 1.125 | B: | 6.13 |
| L: | 5.44 in | Center Distance (in): | 2.37 in |
| D: | 2.5 | A: | 4.06 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Output RPM: | 350 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Nitrile |
| Assembly: | U-L | Input Keyway: | 3/16 X 1.31 in |
| Output Key: | 1/4 X 1.75 | Series Code: | Raider |
| Input Style: | Solid Shaft | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.11 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Model Code: | 237U |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | L | Center Distance (in): | 2.38 |
| Thrust Rating - output shaft: | 1379 | Output Torque Rating (in-lb): | 861 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Shaft: | Solid Shaft |

