How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.06 | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.6 in | D: | 2.5 |
| L: | 5.44 in | U: | 0.75 in |
| K: | 2.5 in | B: | 6.13 |
| T: | 1.125 | N: | 5.08 |
| J: | 5 in | Center Distance (in): | 2.37 in |
| C: | 6.94 in | F: | 2.88 |
| M: | 1.94 | O: | 2.37 in |
| I: | 3.56 in | G: | 1.44 |
Technical Specifications
| Series Code: | Raider | Input Style: | Solid Shaft |
| Ratio: | 5:1 | Output Shaft Assembly Code: | R |
| Output Shaft Direction: | Right | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.38 | Input HP @ 1750 RPM: | 5.11 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 1.75 |
| Input Keyway: | 3/16 X 1.31 in | Assembly: | U-R |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Model Code: | 237U | Shaft Seal Material: | Nitrile |
| Gear Type: | Worm | Output RPM: | 350 |
| Thrust Rating - output shaft: | 1379 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Torque Rating (in-lb): | 861 in/lbs |

