How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | U: | 0.75 in |
| H-Tap size: | 3/8 - 16 in | G: | 1.44 |
| TAP Depth: | 0.6 in | I: | 3.56 in |
| M: | 1.94 | Center Distance (in): | 2.37 in |
| T: | 1.125 | C: | 6.94 in |
| F: | 2.88 | J: | 5 in |
| B: | 6.13 | L: | 5.44 in |
| N: | 5.08 | K: | 2.5 in |
| A: | 4.06 | O: | 2.37 in |
Technical Specifications
| Model Code: | 237U | Output RPM: | 175 |
| Output Shaft Assembly Code: | L | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 3.34 | Output Shaft Direction: | Left |
| Shaft Seal Material: | Nitrile | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.125 in | Series Code: | Raider |
| Ratio Range: | 10:1 | Assembly: | U-L |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Center Distance (in): | 2.38 | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 1/4 X 1.75 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.31 in |
| Thrust Rating - output shaft: | 1714 | Output Torque Rating (in-lb): | 1095 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb |

