How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | J: | 5 in |
| D: | 2.5 | I: | 3.56 in |
| K: | 2.5 in | O*: | 2.37 in |
| U: | 0.75 in | B: | 6.13 |
| O: | 2.37 in | Center Distance (in): | 2.37 in |
| G: | 1.44 | N: | 5.08 |
| A: | 4.06 | M: | 1.94 |
| L: | 5.44 in | TAP Depth: | 0.6 in |
| F: | 2.88 | H-Tap size: | 3/8 - 16 in |
| T: | 1.125 |
Technical Specifications
| Input Style: | Solid Shaft | Input Diameter (in): | 0.75 in |
| Assembly: | U-LR | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 175 |
| Model Code: | 237U | Ratio: | 10:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 3.34 |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Output Diameter (in): | 1.125 in | Series Code: | Raider |
| Shaft Seal Material: | Nitrile | Output Key: | 1/4 X 1.75 |
| Output Shaft Direction: | Double | Center Distance (in): | 2.38 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.31 in |
| Thrust Rating - output shaft: | 1714 | Output Torque Rating (in-lb): | 1095 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

