How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.06 | M: | 1.94 |
| U: | 0.75 in | T: | 1.125 |
| L: | 5.44 in | B: | 6.13 |
| H-Tap size: | 3/8 - 16 in | N: | 5.08 |
| J: | 5 in | F: | 2.88 |
| I: | 3.56 in | K: | 2.5 in |
| O*: | 2.37 in | Center Distance (in): | 2.37 in |
| G: | 1.44 | C: | 6.94 in |
| TAP Depth: | 0.6 in | D: | 2.5 |
| O: | 2.37 in |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/4 X 1.75 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Input Keyway: | 3/16 X 1.31 in | Output Diameter (in): | 1.125 in |
| Series Code: | Raider | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Output RPM: | 116.6 |
| Output Shaft Direction: | Double | Output Shaft Assembly Code: | D |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Nitrile |
| Center Distance (in): | 2.38 | Gear Type: | Worm |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.52 | Assembly: | U-LR |
| Model Code: | 237U | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 1954 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1191 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb |

