How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | D: | 2.5 |
| L: | 5.44 in | K: | 2.5 in |
| F: | 2.88 | I: | 3.56 in |
| O: | 2.37 in | J: | 5 in |
| N: | 5.08 | T: | 1.125 |
| Center Distance (in): | 2.37 in | M: | 1.94 |
| B: | 6.13 | H-Tap size: | 3/8 - 16 in |
| G: | 1.44 | A: | 4.06 |
| U: | 0.75 in | TAP Depth: | 0.6 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.31 in | Shaft Seal Material: | Nitrile |
| Assembly: | U-R | Output RPM: | 116.6 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 15:1 | Output Shaft Direction: | Right |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.38 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 2.52 |
| Series Code: | Raider | Input Style: | Solid Shaft |
| Model Code: | 237U | Service Factor: | 1 |
| Output Key: | 1/4 X 1.75 | Output Shaft Assembly Code: | R |
| Thrust Rating - output shaft: | 1954 | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1191 in/lbs |

