How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.37 in | I: | 3.56 in |
| TAP Depth: | 0.6 in | A: | 4.06 |
| K: | 2.5 in | F: | 2.88 |
| M: | 1.94 | H-Tap size: | 3/8 - 16 in |
| C: | 6.94 in | U: | 0.75 in |
| J: | 5 in | G: | 1.44 |
| N: | 5.08 | T: | 1.125 |
| O: | 2.37 in | B: | 6.13 |
| L: | 5.44 in | D: | 2.5 |
Technical Specifications
| Output Key: | 1/4 X 1.75 | Output Shaft Direction: | Left |
| Shaft Seal Material: | Nitrile | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 1.45 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.31 in |
| Ratio Range: | 30:1 | Assembly: | U-L |
| Input Diameter (in): | 0.75 in | Model Code: | 237U |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 1.125 in |
| Input Style: | Solid Shaft | Series Code: | Raider |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 2.38 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2305 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 843 lb | Output Torque Rating (in-lb): | 1233 in/lbs |
| Housing Material: | Cast Iron |

