How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | U: | 0.75 in |
| TAP Depth: | 0.6 in | L: | 5.44 in |
| M: | 1.94 | K: | 2.5 in |
| O: | 2.37 in | D: | 2.5 |
| Center Distance (in): | 2.37 in | I: | 3.56 in |
| N: | 5.08 | B: | 6.13 |
| A: | 4.06 | J: | 5 in |
| C: | 6.94 in | F: | 2.88 |
| H-Tap size: | 3/8 - 16 in | T: | 1.125 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Output Shaft Direction: | Right | Assembly: | U-R |
| Series Code: | Raider | Shaft Seal Material: | Nitrile |
| Output Key: | 1/4 X 1.75 | Model Code: | 237U |
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.31 in |
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 1.45 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Center Distance (in): | 2.38 |
| Output Diameter (in): | 1.125 in | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2305 | Overhung Load Rating (Output Shaft(lb)): | 843 lb |
| Output Torque Rating (in-lb): | 1233 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |

